{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_4_sae_flange/bk_sf_sf6_asmtab.prj},{NB=BK SF6 25},{DES=BK SF6 25},{DN=25},{SER=6000 PSI},{FS=1\"},{LW=24},{PN=400 bar},{AF=14},{SF=1.5},{ZNR=BKH DN25 SAE 6000psi S_S.stp},{L=177.8},{L1=66.2},{L2=35},{L3=8},{B=54},{H1=60},{H2=26.5},{S=4},{D=38},{G=27},{A=39.6},{C=44.4},{W=4.2},{T=2.8},{CP=60.400},{CP1=76.900},{PPATH=assemblies/bk_sf_sf6_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKSF/BKSF6},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKSF/BKSF6}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.